Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SHDS-88C/CW - Single Disk Type / Clamp or Clamp Split Type
Bill of material
SHDS-88C-20x20(0x0-0x0 )
PNO
Product No.
SHDS-88C
SH
Shape
Cylinder
FM
Fastening Method
General Clamp Type
D
Outer Diameter
88.0
L
Length
69.9
L1
30.0
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
SP1
Split 1
TAP1
Tap
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
SP2
Split 2
TAP2
Tap
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models