Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRBMS-12C - Radial Beam Coupling / Staninless Sterl Body / Clamp Type / Space-saving Type
Bill of material
SRBMS-12C-3x3
PN
Product No.
SRBMS-12C
FM
Fastening Method
Clamp type
D
Outer Diameter
12.7
L
Length
14.0
L1
5.0
D1
Inner Diameter
K1
Keyway 1
No Keyway
KB1
Key Width 1
0
KT1
Key Height 1
0.0
D2
Inner Diameter
K2
Keyway 2
No Keyway
KB2
Key Width 2
0
KT2
Key Height 2
0.0
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model