Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRBAS-60C - Radial Beam Coupling / Staninless Sterl Body / Clamp Type
Bill of material
SRBAS-60C-15x15
PN
Product No.
SRBAS-60C
FM
Fastening Method
Clamp type
D
Outer Diameter
60.0
L
Length
76.2
L1
19.0
D1
Inner Diameter
K1
Keyway 1
KB1
Key Width 1
KT1
Key Height 1
TAP1
Tap
D2
Inner Diameter
K2
Keyway 2
KB2
Key Width 2
KT2
Key Height 2
TAP2
Tap
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models