您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
PZG413-L05AG-C-J
SURUGA SEIKI CO.,LTD.
Motorized linear stage
Linear ball guide
Powered by
CAD模型選擇
{suruga/motorized_linear_stage/linear_ball_guide/pzg4_asmtab.prj},{NB=PZG413-L05AG-C-J},{STROKE=13 : 13 mm},{SCP=R},{SV=05},{SL=A},{MO=C},{CO=},{BRACKET=ASS40Z-1_},{PPATH=pg4/pzg4_asmtpl.prj},{GS=-J}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SURUGA SEIKI CO.,LTD.
Description
PZG4 - Z axis
Bill of material
PZG413-L05AG-C-J
CNSORDERNO
Model number
PZG413-L05AG-C-J
STROKE
Stroke
13 : 13 mm
SCP
Sensor cover position
L : L position
R : Opposite position
L : L position
R : Opposite position
SV
Sensor voltage
05 : 5V
24 : 24V
05 : 5V
24 : 24V
SL
Sensor logic
A : ALL N.C.
B : ALL N.O.
C : Limit N.C. / ORG1, ORG2 N.O.
A : ALL N.C.
B : ALL N.O.
C : Limit N.C. / ORG1, ORG2 N.O.
MO
Motor option
C : Standard
D : High Torque
E : High Resolution
MA : With electorical brake (driver set)
PA : αSTEP motor (driver set)
UA : Servo motor (amp set)
C : Standard
D : High Torque
E : High Resolution
MA : With electorical brake (driver set)
PA : αSTEP motor (driver set)
UA : Servo motor (amp set)
CO
Cable option
No symbol : 2m
1 : One end loose 2m
2 : 4m
3 : One end loose 4m
4 : Only connector (no cable)
5 : None
6 : Robot Cable 2m
7 : Robot Cable at one end loose 2m
8 : Robot Cable 4m
9 : Robot Cable at one end loose 4m
No symbol : 2m
1 : One end loose 2m
2 : 4m
3 : One end loose 4m
4 : Only connector (no cable)
5 : None
6 : Robot Cable 2m
7 : Robot Cable at one end loose 2m
8 : Robot Cable 4m
9 : Robot Cable at one end loose 4m
GS
Grease code
J : Grease for clean environments : AFF
K : Grease for clean environments : LG2
L : Grease for vacuum : FOMBLIN
No symbol : Standard grease
J : Grease for clean environments : AFF
K : Grease for clean environments : LG2
L : Grease for vacuum : FOMBLIN
No symbol : Standard grease
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求