Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SVS Automation
Description
2/2 way solenoid valve NC,NO type 35 - stainless steel body, DN 1,5 - 4,0 mm, G1/4
Bill of material
35A-2C15-AE1AA02400
BESTELLSCH
Order code
35A-2C15-AE1AA02400
TYP
Type
type 35, body and medium contacting parts stainless steel AISI 303
FUNKTION
function
ANSCHLUSS
ports
2 = G 1/4
DICHTWERKSTOFF
seal material
SITZNENNWEITE
nominal size seat
ABWURFFEDER
throw off spring
F = only normally open
HAUBAUSGLEICHSF
stroke compensation spring
Z = only normally open
KURZSCHLUSSRING
short circuit ring
SPULENTYP
coil type
ANSCHLUSSSPANN
supply voltage
DRUCK
maximum differential pressure
70 bar
INFO
Info
Product information
N
16 mm
O
M4
H
78.70 mm
M
55.0 mm
D
d
29.5 mm
H1
h
10 mm
I
9 mm
L
42 mm
D1
D
25.00 mm
GEW
Weight
333 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models