Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
P33 (Metric) - Piston Seal - Series 233 (Metric)
Bill of material
233.92527-100
PN
Part No.
233.92527
SERIES
Series
233
OPT
Option
MAT
Material
OD
D Outer Diameter
mm
ID
d Inner Diameter
mm
B
12.50 mm
L
L Groove Length
mm
C
C Lead-in Chamfer
9.38 mm
R
R Groove Radius
0.40 mm
PRES
Pressure
bar
D1
D1 Diametrical Extrusion Gap
109.00 mm
E
E/2 Radial Extrusion Gap
0.50 mm
GO
Groove Option
WEIGHT
Weight
16.58 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INKOMA-GROUP
    HR - handwheel
    System Seals
    P32 (Metric) - Piston Seal - Series 232 (Metric)
    System Seals
    P08 (Metric) - Standard Duty Piston Seal - Series 208 (Metric)
    System Seals
    P80 (Metric) - Heavy Duty Piston Seal - Series 280 (Metric)
    System Seals
    P01 (Metric) - Heavy Duty Piston U-Cup - Series 201 (Metric)
    System Seals
    P06 (Metric) - Piston Seal - Series 206 (Metric)
    INKOMA-GROUP
    SGT-GO - screw jack
    INKOMA-GROUP
    FM-HSGK - flanged nut B
    INKOMA-GROUP
    EFK - Elaflex couplings
    INKOMA-GROUP
    SGT-LU - screw jack
    INKOMA-GROUP
    LFM - safety nut
    INKOMA-GROUP
    SR - setting ring
    INKOMA-GROUP
    M-light - gear coupling (light duty)
    INKOMA-GROUP
    SNH - support bearing
Previews
3D
Dimension
2D
Download CAD models