Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pi
Description
RMH12 - Ball Screw Drive
Bill of material
RMH12-L05-100-M-P10-C4
MODEL
Model
RMH12
BSL
Ball Screw Lead
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
MPO
Motor Power Output
BRAKE
Motor Brake
HS
Home Sensor
LS
Limit Sensor
L
480.0 mm
A
200 mm
M
0 unit
N
6 unit
KG
5.54 kg
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model