Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pi
Description
XYGH430
Bill of material
XYGH430-A1-A-50-100-M-C-0001
MODEL
Model
XYGH430
C
Combination
A-Arm Type
CD
Combination Direction
COMBINATION
Combination
SX
X stroke
mm
Enter value for SX
X stroke
mm
cm
inch
ft
POSX
X position
mm
Enter value for POSX
X position
mm
cm
inch
ft
SY
Y Stroke
mm
Enter value for SY
Y Stroke
mm
cm
inch
ft
POSY
Y position
mm
Enter value for POSY
Y position
mm
cm
inch
ft
MB
Motor brand
DM
Delivery Methode
L
320.5 mm
A
100 mm
M
1
N
6
P
100 mm
H
499 mm
MSX
Maximum Speed X axis
1000 mm/s
MSY
Maximum Speed Y axis
1000 mm/s
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir