Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
TAIYO
Description
ODS-B - 145-225
Bill of material
PO-ODSB30B00D0-00230-0000000(0000_000230230)
TYPE
Type / size
PROFILE
profile version / carrier profile
GUIDE
guide system
MOTORMOUNT
motor mounting
DRIVESHAFT
Drive Shaft
CARRIER
carriage
TRAVEL
travel
mm
Enter value for TRAVEL
travel
mm
cm
inch
ft
SAFETY
Safety distance
mm
Enter value for SAFETY
Safety distance
mm
cm
inch
ft
KM
distance between carriages for Tandem and Bi-Parting versions
mm
ORDERSTROKE
order stroke
mm
PROTECTION
protection class
DAMPER
impact protection
ENDSWITCH
end position switches
REFSWITCH
reference switch
COUPLING
Mounting coupling housing
A
mm
B
D
mm
E
2.500 mm
F
mm
G
mm
HB
mm
HR
mm
K
mm
LB
mm
LC
mm
LR
mm
LS
mm
M
mm
MA
mm
MB
mm
MC
mm
MN
mm
MO
mm
MP
mm
N
mm
O
mm
PB
mm
PS
12.000 mm
PT
9.000 mm
T1
mm
T2
mm
TA
mm
TB
mm
TC
mm
TD
mm
TK
mm
TL
1.500 mm
U
mm
U1
mm
K25
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models