您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: TBi Industries
Created: 01.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TBi Industries
W ABB IRB 1520ID Isolierflansch zu KSC/FLC RM42 673P001000 0 Standard 536P101124
TBi Industries
Robotic
MIG/MAG Robotic Torch System Hollow Wrist
Powered by
CAD模型選擇
{tbi_industries/robotic/hohlwelle/robo_mig_mit_pushpull_hw_asmtab.prj},{NB=W_ABB_IRB 1520ID_Isolierflansch zu KSC/FLC_RM42_0_Standard_536P101124( _ _ )},{K=W},{R=ABB},{RTYP=IRB 1520ID},{SQ= },{DV= },{AD= },{B=RM42},{W=0},{L=Standard},{RT=TBi PP2R-HW inkl. Kollisionsschutz},{RTAN=580P001005},{FT=Isolierflansch zu KSC/FLC},{SP=Schlauchpaket Helix passend für PP2R-HW +/- 270° drehbar},{SPAN=672P540XXX},{PPATH=../standard/assemblies/robo_mig_pushpull_hw_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
TBi Industries
Description
TBi RoboMIG Welding Torch System Hollow Wrist - Push Pull
Bill of material
W_ABB_IRB 1520ID_Isolierflansch zu KSC/FLC_RM42_673P001000_0_Standard_536P101124
K
Cooling method
Water cooled
Gas cooled
Water cooled
Gas cooled
R
Manufacturer (Robot)
ABB
Comau
Fanuc
Kawasaki
KUKA
Motoman
OTC DAIHEN
Panasonic
Reis
ABB
Comau
Fanuc
Kawasaki
KUKA
Motoman
OTC DAIHEN
Panasonic
Reis
RTYP
Model (Robot)
IRB 1520ID
IRB 1600ID-4/1,5
IRB 1660ID-4/1,55
IRB 1660ID-6/1,55
IRB 2600ID
IRB 2600ID-8/2.00
IRB 1520ID
IRB 1600ID-4/1,5
IRB 1660ID-4/1,55
IRB 1660ID-6/1,55
IRB 2600ID
IRB 2600ID-8/2.00
SQ
Power Source
DV
Wire feed
AD
Wire Feed Connection
B
Torch Neck
RM 42
RM 52
RM 62
RM 72
RM 82
RM 42
RM 52
RM 62
RM 72
RM 82
W
Bending (Torch Neck)
0 ✔
0
0
22
22
36
36
45
45
°
L
Type (Torch Neck)
Standard
Standard
BES
Description (Torch Neck)
RM42 W 0°
BAN
Part no. (Torch Neck)
673P001000
ES
Rating (Mixed gas)
350 A / 100 %
RT
Description (Torch Mount)
TBi PP2R-HW
RTAN
Part no. (Torch Mount)
580P001005
FT
Description (Flange)
Adapter Flange (KSC-2 / FLC-2)
F
Part no. (Flange)
536P101124
SP
Cable Assembly
TBi Helix-PP2R-HW, ± 270 ° rotatable
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求