Catalog navigation
CAD model selection
Selectable products: 46
HELP_VARIABLE
Company
Tecnorm
Description
612. Cutting punch ISO 8020, form E - Cutting elements
Bill of material
612.0010.100_(0)
BESTNR
Order number
INFO
PDF Info
Online PDF
VS
Twist
F
X2F specify
mm
D1
Shank-Ø m5
mm
D3
Head-Ø -0.25
mm
T
Head height +0.25
mm
RA
Radius - head +0.1
mm
L
Total length +1
mm
MAT
Material
HSS (1.3343)
HRC1
Hardness - shank
64 ± 2 HRC
HRC2
Hardness - head
50 ± 5 HRC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models