Catalog navigation
CAD model selection
Selectable products: 199
HELP_VARIABLE
Company
Tecnorm
Description
712. Trombone neck punch - Cutting elements
Bill of material
712.0052.071_(0)
BESTNR
Order number
INFO
PDF Info
Online PDF
VS
Twist
F
X2F specify
mm
D1
Cutting-Ø h6
mm
D3
Head-Ø -0.2
mm
RA
Radius - head
mm
A
Cylindrical height ±0.1
mm
K
Head height +0.2
mm
L
Total length +0.5
mm
MAT
Material
HSS
HRC1
Hardness - shank
64 ± 2 HRC
HRC2
Hardness - head
50 ± 5 HRC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models