Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
TE Connectivity
Description
High Speed Backplane Cable Assemblies_new
Bill of material
2274955-1
PN
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
CABLESTYLE
Cable Style
CONNECTORTYPEENDA
Connector Type (End A)
STRADA Whisper Receptacle
CONNECTORTYPEENDB
Connector Type (End B)
STRADA Whisper Receptacle
NUMBEROFPAIRS
Number of Pairs
NUMBEROFROWS
Number of Rows
NUMBEROFCOLUMNS
Number of Columns
6
IMPEDANCEOHM
Impedance
100 Ohm
DATARATEGBS
Data Rate
Gbs
WIRESIZEAWG
Wire Size
30 AWG
WIRESIZEMM2
Wire Size
mm2
HALOGENFREE
Halogen Free
No
CABLEASSEMBLYLENGTHM
Cable Assembly Length
m
FLAMMABILITYRATING
Flammability Rating
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models