Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1735869-2
Bill of material
1735869-2
PN
Part Number
1735869-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1735869-2
TEINTERNALDESCRIPTION
TE Internal Description
SAS BACKPLANE RECEPT, VERTICAL, SMT
SHELL
Shell
Without
CONNECTORSTYLE
Connector Style
Receptacle
PRODUCTGROUPING
Product Grouping
SAS
RECEPTACLECONFIGURATION
Receptacle Configuration
SAS Backplane
PRODUCTTYPE
Product Type
Connector
STACKABLE
Stackable
No
NUMBEROFPOSITIONS
Number of Positions
29
NUMBEROFROWS
Number of Rows
1
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
PCBTERMINATIONAREAPLATINGFINISH
PCB Termination Area Plating Finish
Matte
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTINGSTYLE
PCB Mounting Style
Surface Mount
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Thermoplastic
HIGHTEMPERATUREHOUSING
High Temperature Housing
Yes
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Tape & Reel
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models