Catalog navigation
Выбор CAD модели
Доступные продукты: 1571
HELP_VARIABLE
Company
TE Connectivity
Description
Automotive, Truck, Bus, & Off-Road Headers
Bill of material
282525-7
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
PN
Part Number
ALIAS
Alias
CS
Connector System
SEALABLE
Sealable
CCTT
Connector & Contact Terminates To
SHIELDED
Shielded
HH
Hybrid Header
IN
Interface Number
NSP
Number of Signal Positions
NP
Number of Positions
NR
Number of Rows
NS
Number of Sections
NVA
Nominal Voltage Architecture
V
OVVAC
Operating Voltage
VAC
OVVDC
Operating Voltage
VDC
VRVAC
Voltage Rating (Max)
VAC
VRVDC
Voltage Rating (Max)
VDC
COLOR
Color
TWMM
Tab Width
mm
TWIN
Tab Width
in
TTMM
Tab Thickness
mm
TTIN
Tab Thickness
in
CC
Connector Code
PDMM
Pin Diameter
mm
PDIN
Pin Diameter
in
IP
Interface Plating
CCR
Contact Current Rating (Max)
A
TM
Termination Method
PCBMRT
PCB Mount Retention Type
PCBMR
PCB Mount Retention
PMF
Panel Mount Feature
PCBMA
PCB Mount Alignment
MO
Mounting Orientation
CMT
Connector Mounting Type
MH
Mounting Holes
LI
Locking Interface
CPMM
Centerline (Pitch)
mm
CPIN
Centerline (Pitch)
in
PCBTMM
PCB Thickness (Recommended)
mm
PCBTIN
PCB Thickness (Recommended)
in
WIDTHMM
Width
mm
WIDTHIN
Width
in
LENGTHMM
Length
mm
LENGTHIN
Length
in
PHPCBMM
Profile Height from PCB
mm
PHPCBIN
Profile Height from PCB
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
OTC
Operating Temperature (Max)
°C
OTF
Operating Temperature (Max)
°F
CA
Circuit Application
DP
Degree of Protection
ULFR
UL Flammability Rating
PQ
Packaging Quantity
PT
Packaging Type
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Загрузка ...
Предварительные просмотры
3D
2D
Загрузка CAD-моделей