您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
YDTS32F17RV0010000
TE Connectivity
Connectors
Circular Connectors_new
Circular Connector Accessories
Circular Connector Caps & Covers
Powered by
CAD模型選擇
{teconnectivity/connectors/circular_connectors_new/circular_connector_accessories/circular_connector_caps_and_covers/ydts32f17rv0010000.prj},{NB=YDTS32F17RV0010000},{PN=YDTS32F17RV0010000},{SHELLSIZE=17},{SHA256=GA48Nvl5z6M+lyAyM6okU/5gmvx/BaB6b6YJBF77RJI=},{INAME=YDTS32F17RV0010000},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-YDTS32F17RV0010000.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=YDTS32F17RV0010000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
DTS32F17R [V001]
Bill of material
YDTS32F17RV0010000
PN
Part Number
YDTS32F17RV0010000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
YDTS32F17RV0010000
TEINTERNALDESCRIPTION
TE Internal Description
DTS CAP ASSY, NICKEL, SIZE 17 PLUG
MILSPEC
Mil-Spec
D3899932F17R
ACCESSORYTYPE
Accessory Type
Protective Cover
SHELLSIZE
Shell Size
17
SEALABLE
Sealable
Yes
SEALINGGASKETMATERIAL
Sealing Gasket Material
Silicone
CAPMATERIAL
Cap Material
Metal
SEALINGCAPMATERIAL
Sealing Cap Material
Aluminum
SEALINGCAPPLATINGMATERIAL
Sealing Cap Plating Material
Nickel
CAPTOFLANGEATTACHMENT
Cap to Flange Attachment
Wire Rope with PTFE Coating
LENGTH
Length
127 mm [ 5 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求