Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1532263-3
Bill of material
1532263-3
PN
Part Number
1532263-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1532263-3
TEINTERNALDESCRIPTION
TE Internal Description
M8351313-F01NN = MCKS-N1-B-37SRT1
MILSPEC
Mil-Spec
M8351313-F01NN
ALIAS
Alias #
MCKS-N1-B-37SRT1
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
WIRETYPE
Wire Type
Solid
PRODUCTTYPE
Product Type
Connector
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFPOSITIONS
Number of Positions
37
PRELOADED
Preloaded
Yes
LEADLENGTH
Lead Length
2.77 mm [ .109 in ]
SHELLPLATINGMATERIAL
Shell Plating Material
Electroless Nickel
CONTACTBASEMATERIAL
Contact Base Material
Beryllium Copper
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTTYPE
Contact Type
Socket
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models