Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1532271-2
Bill of material
1532271-2
PN
Part Number
1532271-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1532271-2
TEINTERNALDESCRIPTION
TE Internal Description
M8351322-F01CP = MCKS-C2-P-37PST1
MILSPEC
Mil-Spec
M8351322-F01CP
ALIAS
Alias #
MCKS-C2-P-37PST1
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PRODUCTTYPE
Product Type
Connector
NUMBEROFPOSITIONS
Number of Positions
37
PRELOADED
Preloaded
Yes
LEADLENGTH
Lead Length
2.77 mm [ .109 in ]
SHELLPLATINGMATERIAL
Shell Plating Material
Cadmium
CONTACTBASEMATERIAL
Contact Base Material
Beryllium Copper
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTTYPE
Contact Type
Pin
MOUNTINGHARDWARE
Mounting Hardware
Jackpost Assembly
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir