Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-2834068-3
Bill of material
2-2834068-3
PN
Part Number
2-2834068-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2-2834068-3
TEINTERNALDESCRIPTION
TE Internal Description
PIN CONTACT,MINIATURE WATERPROOF CONN
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
5 A
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
CENTERLINEPITCH
Centerline
2.5 mm [ .0984 in ] Pitch
WIRESIZEAWG
Wire Size
18 - 22 AWG
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)