카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2834056-1
Bill of material
2834056-1
PN
Part Number
2834056-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2834056-1
TEINTERNALDESCRIPTION
TE Internal Description
MATING, 3P LATCHED POKE-IN WTW CONN,NL
PRODUCTTYPE
Product Type
Connector
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
3
NUMBEROFROWS
Number of Rows
1
OPERATINGVOLTAGEMAXVAC
Operating Voltage Max
600 VAC
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
9 A
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Poke-In
TOOLLESSWIRETERMINATION
Tool-less Wire Termination
Yes
MATINGALIGNMENT
Mating Alignment
With
CENTERLINEPITCHMM
Centerline Pitch
4.5 mm
HOUSINGCOLOR
Housing Color
Black
WIRESIZEAWG
Wire Size
16 - 22 AWG
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 105 C
UVEXPOSURERATED
UV Exposure Rated
No
CIRCUITIDENTIFICATIONFEATURE
Circuit Identification Feature
With
AGENCYSTANDARDNUMBER
AgencyStandard Number
UL 1977
AGENCYSTANDARD
AgencyStandard
UL
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Loose Piece
PACKAGINGQUANTITY
Packaging Quantity
250
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드