Catalog navigation
Wybór modelu CAD
Dostępne producty: 15
HELP_VARIABLE
Company
TE Connectivity
Description
RJ22 Connectors
Bill of material
216562-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
MJPP
Modular Jacks & Plugs Products
RJ Type Jacks & Plugs
CSTYLE
Connector Style
Jack
CS
Connector System
Cable-to-Board
CCTT
Connector & Contact Terminates To
Printed Circuit Board
CCCT
Connectors & Connector Components Type
Connector
KEYED
Keyed
No
PC
Port Configuration
Single Port
PMC
Port Matrix Configuration
1 x 1
CCD
Connector Contact Density
Standard
PCBMO
PCB Mount Orientation
NP
Number of Positions
4
NLP
Number of Loaded Positions
PROFILE
Profile
MJLO
Modular Jack Latch Orientation
Standard - Latch Down
CBM
Contact Base Material
Phosphor Bronze
CUM
Contact Underplating Material
Nickel
CMAPMM
Contact Mating Area Plating Material Thickness
µm
CMAPMIN
Contact Mating Area Plating Material Thickness
µin
CMAPM
Contact Mating Area Plating Material
CCR
Contact Current Rating (Max)
A
PCBCTAPM
PCB Contact Termination Area Plating Material
TMPCB
Termination Method to Printed Circuit Board
PMFT
Panel Mount Feature Type
PMF
Panel Mount Feature
CMT
Connector Mounting Type
Board Mount
HC
Housing Color
Black
EL
Entry Location
HM
Housing Material
CPMM
Centerline (Pitch)
1.02 mm
CPIN
Centerline (Pitch)
.04 in
CHMM
Connector Height
mm
CHIN
Connector Height
in
PCBTMM
PCB Thickness (Recommended)
mm
PCBTIN
PCB Thickness (Recommended)
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
SHIELDED
Shielded
No
CA
Circuit Application
Signal
PCAT
Performance Category
Cat 3
ULFR
UL Flammability Rating
PM
Packaging Method
PQ
Packaging Quantity
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Użytkownicy, którzy to oglądali, również byli zainteresowani
    TE Connectivity
    RJ25 Connectors
Previews
3D
2D
Pobierz modele CAD