Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
6-1775855-3
Bill of material
6-1775855-3
PN
Part Number
6-1775855-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
6-1775855-3
TEINTERNALDESCRIPTION
TE Internal Description
RJ45 OVER USB W LED GY 30u Au
MODULARJACKPLUGINTERFACETYPE
Modular Jack & Plug Interface Type
RJ45 over Single USB
MODULARJACKSPLUGSPRODUCTS
Modular Jacks & Plugs Products
Combo Jacks
MODULARCONNECTORSTYLE
Modular Connector Style
Jack
GROUNDINGOPTIONS
Grounding Options
PCB and Panel Ground
CONNECTORSYSTEM
Connector System
Cable-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CONNECTORSCONNECTORCOMPONENTSTYPE
Connectors & Connector Components Type
Connector
KEYED
Keyed
No
MULTIPLEPORTCONFIGURATION
Multiple Port Configuration
Stacked
PORTMATRIXCONFIGURATION
Port Matrix Configuration
2 x 1
PORTCONFIGURATION
Port Configuration
Single Port
STATUSINDICATOR
Status Indicator
LED
CONNECTORCONTACTDENSITY
Connector Contact Density
Standard
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFPOSITIONS
Number of Positions
4, 8
NUMBEROFPCBGROUNDTABS
Number of PCB Ground Tabs
4
CONNECTORPROFILE
Connector Profile
Standard
MODULARJACKLATCHORIENTATION
Modular Jack Latch Orientation
Standard - Latch Down
SHIELDMATERIAL
Shield Material
Brass
SHIELDPLATINGMATERIAL
Shield Plating Material
Nickel
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1, 1.5 A
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Gold Flash
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
PANELMOUNTFEATURE
Panel Mount Feature
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
PBT GF
CENTERLINEPITCHMM
Centerline Pitch
1.02, 2, 2.5 mm
CENTERLINEPITCHIN
Centerline Pitch
.04, .07, .09 in
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.6 mm [ .063 in ] Recommended
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-55 - 85, -40 - 85, -40 - 85 C
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
-67 - 185, -40 - 185, -40 - 185 F
SHIELDED
Shielded
Yes
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PERFORMANCECATEGORY
Performance Category
Cat 3
PACKAGINGQUANTITY
Packaging Quantity
50
PACKAGINGMETHOD
Packaging Method
Box & Tray, Tray
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型