Catalog navigation
CADモデル選択
選択可能な製品数: 4030
HELP_VARIABLE
Company
TE Connectivity
Description
Wire-to-Board Headers & Receptacles
Bill of material
316221-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
PCBCAT
PCB Connector Assembly Type
CS
Connector System
HT
Header Type
SEALABLE
Sealable
CCTT
Connector & Contact Terminates To
RRSMM
Row-to-Row Spacing
mm
RRSIN
Row-to-Row Spacing
in
PTYPE
Product Type
CSTYLE
Connector Style
CDES
Connector Design
SREL
Strain Relief
TYPE
Type
WCT
Wire/Cable Type
AP
Applied Pressure
PT
Post Type
PROFILE
Profile
GWR
Glow Wire Rating
BS
Board Standoff
BOSS
Boss
SHIELDED
Shielded
CCLC
Connector Contact Load Condition
STACKABLE
Stackable
NLP
Number of Loaded Positions
CC
Connector Configuration
NSP
Number of Signal Positions
NC
Number of Columns
NPP
Number of Power Positions
PCBMO
PCB Mount Orientation
NPAIRS
Number of Pairs
NP
Number of Positions
NR
Number of Rows
NS
Number of Standoffs
WEL
Wire Entry Location
KRCN
Keying Rib Cavity Number (between or at)
STAMPED
Stamped
KEYING
Keying
PNO
Post Numbers Omitted
PC
Posted Contacts
BIBP
Backwall Interruptions Between Posts
BPI
Backwall/Post Interruptions
PK
Position Keyed
SCP
Short Circuit Position
PRELOADED
Preloaded
HP
Hot Pluggable
OVVAC
Operating Voltage
VAC
TRES
Termination Resistance
IR
Insulation Resistance
DWV
Dielectric Withstanding Voltage
OVVDC
Operating Voltage
VDC
PSMM
Post Size
mm
CEA
Cable Exit Angle
HMD
Header Mating Direction
WSCC
Wire Stuffer Cap Color
LM
Latch Material
WM
Wire Material
CBM
Contact Base Material
CUM
Contact Underplating Material
CSHAPE
Contact Shape
CMAPM
Contact Mating Area Plating Material
CMAPMF
Contact Mating Area Plating Material Finish
CMAPTM
Contact Mating Area Plating Thickness
µm
CMAPTIN
Contact Mating Area Plating Thickness
µin
CT
Contact Type
WCTAPTM
Wire Contact Termination Area Plating Thickness
µm
WCTAPTIN
Wire Contact Termination Area Plating Thickness
µin
CCR
Contact Current Rating (Max)
A
PCBCTAPMAT
PCB Contact Termination Area Plating Material
UMT
Underplate Material Thickness
PCBCTAPMF
PCB Contact Termination Area Plating Material Finish
PCBCTAPTM
PCB Contact Termination Area Plating Thickness
µm
PCBCTAPTIN
PCB Contact Termination Area Plating Thickness
µin
WCTAPM
Wire Contact Termination Area Plating Material
WCTAPMF
Wire Contact Termination Area Plating Material Finish
SF
Stamped and Formed
CL
Contact Layout
CTT
Contact Transmits (Typical)
CSIZE
Contact Size
PCBCTAPM
PCB Contact Termination Area Plating Material
CD
Contact Design
TMPCB
Termination Method to Printed Circuit Board
TMWC
Termination Method to Wire & Cable
TPL
Termination Post Length
TS
Termination Style
MCLT
Mating Connector Lock Type
PMF
Panel Mount Feature
MCL
Mating Connector Lock
PCBMRT
PCB Mount Retention Type
CRT
Contact Retention Type
PMFT
Panel Mount Feature Type
HTYPE
Hardware Type
PCBMS
PCB Mounting Style
PCBMA
PCB Mount Alignment
MR
Mating Retention
PCBMR
PCB Mount Retention
PCBMAT
PCB Mount Alignment Type
TMHMM
Threaded Mounting Hole
mm
TMHIN
Threaded Mounting Holes
in
LT
Lock Type
CF
Center Fastener
CMT
Connector Mounting Type
MA
Mating Alignment
PP
Polarized Positions
LS
Lock Style
LLBCN
Locking Latch Between Cavity Number
PRL
Polarizing Rib Location
SMEL
Surface Mount Extended Leads
MAID
Mating Area Interface Dimensions
MRT
Mating Retention Type
MMH
Mounting/Mating Hardware
SMELL
Surface Mount Extended Lead Length
TJH
Threaded Jackscrew Hole (Receptacles Only)
CR
Contact Retention
MAT
Mating Alignment Type
CPMM
Centerline (Pitch)
mm
CPIN
Centerline (Pitch)
in
HC
Housing Color
HM
Housing Material
HES
Housing Entry Style
HS
Housing Style
RABS
Right Angle Bending Side
HPM
Housing Plating Material
IPKL
Inside Polarization Key Location
PTHICK
Panel Thickness
IDMM
Insulation Diameter
mm
IDIN
Insulation Diameter
in
TW
Tab Width
HPCB
Height above PC Board
PTHS
Pass-Through Hole Size
HEIGHTMM
Height
mm
HEIGHTIN
Height
in
TLMM
Tail Length
mm
TLIN
Tail Length
in
PCBTMM
PCB Thickness (Recommended)
mm
PCBTIN
PCB Thickness (Recommended)
in
MPPCBD
Mating Pin-to-PCB Dimension
WIDTHMM
Width
mm
WIDTHIN
Width
in
LENGTHMM
Length
mm
LENGTHIN
Length
in
PMAM
Post-Mating Assembly Measurement
WCSAWG
Wire/Cable Size
AWG
WCSCMA
Wire/Cable Size
CMA
WCSMM
Wire/Cable Size
mm2
MPLMM
Mating Post Length
mm
MPLIN
Mating Post Length
in
SED
Shrouded End Dimension
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
TR
Temperature Rating
HTR
Housing Temperature Rating
PPC
Pick and Place Cover
CA
Circuit Application
FUW
For Use With
AS
Approved Standards
SL
Stuffer Label
ULFR
UL Flammability Rating
ASTAND
Agency/Standard
ASN
Agency/Standard Number
VDET
VDE Tested
RASTV
RAST Version
CSAC
CSA Certified
CSAFN
CSA File Number
CSAR
CSA Rating
ULR
UL Rating
ULFN
UL File Number
PM
Packaging Method
PRD
Packaging Reel Diameter
PQ
Packaging Quantity
NBP
Number of Blocked Positions
AL
Alternating Leads
COMMENT
Comment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models