Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1738916-1
Bill of material
1738916-1
PN
Part Number
1738916-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1738916-1
TEINTERNALDESCRIPTION
TE Internal Description
RECPT,PCB MT JAM NUT,N KEY,SZ9
CONNECTORHOUSINGSHAPE
Connector & Housing Shape
Circular
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Cable-to-Panel
RACKPANELCONNECTORSHELLSIZE
Rack & Panel Connector Shell Size
9
SEALABLE
Sealable
Yes
CONNECTORSEALTYPE
Connector Seal Type
Peripheral Seal
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
KEYINGCODE
Keying Code
N
NUMBEROFPOSITIONS
Number of Positions
1
SHELLPLATINGMATERIAL
Shell Plating Material
Nickel
CONTACTTYPE
Contact Type
Pin
RACKPANELCONNECTORCONTACTSIZE
Rack & Panel Connector Contact Size
8
RACKPANELCONNECTORCONTACTSTYLE
Rack & Panel Connector Contact Style
Quadrax
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1 A
CONTACTARRANGEMENTCODE
Contact Arrangement Code
1Q1
SIGNALCONTACTS
Signal Contacts
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
COMMENT
Comment
M38999 Style
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models