您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
1-1761692-3
TE Connectivity
Connectors
PCB Connectors_new
Wire-To-Board Connectors
FFC, FPC & Ribbon Connectors
Ribbon Cable Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/pcb_connectors_new/wire_to_board_connectors/ffc_fpc_and_ribbon_connectors/ribbon_cable_connectors/1_1761692_3.prj},{NB=1-1761692-3},{PN=1-1761692-3},{NUMBEROFPOSITIONS=40},{NUMBEROFROWS=2},{OPERATINGVOLTAGEVAC=250},{CONTACTCURRENTRATINGMAXA=1},{PACKAGINGQUANTITY=50},{SHA256=CvwslXALbLAUQQ34OESKRU0DvGFdmcV710kHfGH3/Kc=},{INAME=12d17616922d3},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1761692-3
Bill of material
1-1761692-3
PN
Part Number
1-1761692-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1761692-3
TEINTERNALDESCRIPTION
TE Internal Description
IDC LOW PRO HDR 40P RA LG LAT
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
CONNECTORSYSTEM
Connector System
Wire-to-Board
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
RIBBONCABLECONNECTORHEADERTYPE
Ribbon Cable Connector Header Type
Pin Header
CONNECTORTYPE
Connector Type
Header
NUMBEROFPOSITIONS
Number of Positions
40
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFROWS
Number of Rows
2
OPERATINGVOLTAGEVAC
Operating Voltage
250
VAC
INSULATIONRESISTANCEMOHM
Insulation Resistance
1000 - 5000
MOhm
CONNECTORPROFILE
Connector Profile
Low
DAISYCHAIN
Daisy Chain
With
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTSHAPEFORM
Contact Shape & Form
Square
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
30 - 30
uin
CONTACTTYPE
Contact Type
Pin
MATINGPINDIAMETER
Mating Pin Diameter
.64 mm [ .025 in ]
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1
A
MATINGSQUAREPOSTDIMENSION
Mating Square Post Dimension
.64 mm [ .025 in ]
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
2.54 um [ 100 uin ]
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
4.19 mm [ .165 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Insulation Displacement Crimp (IDC)
ROUNDTERMINATIONPOSTTAILDIAMETER
Round Termination Post & Tail Diameter
.64 mm [ .025 in ]
SQUARETERMINATIONPOSTTAILDIMENSION
Square Termination Post & Tail Dimension
.5 mm [ .02 in ]
PANELMOUNTFEATURE
Panel Mount Feature
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MATINGALIGNMENT
Mating Alignment
With
PCBMOUNTRETENTION
PCB Mount Retention
Without
MATINGALIGNMENTTYPE
Mating Alignment Type
Center
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Ejection Latch
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGCOLOR
Housing Color
Blue
HOUSINGMATERIAL
Housing Material
PBT (Thermoplastic)
MATINGENTRYLOCATION
Mating Entry Location
Top
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ]
Pitch
CONNECTORHEIGHT
Connector Height
8.89 mm [ .35 in ]
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
CONNECTORLENGTH
Connector Length
69.85 mm [ 2.75 in ]
SHROUDEDENDDIMENSION
Shrouded End Dimension
3.81 mm [ .15 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 105 C [ -85 - 221 F ]
HOUSINGTEMPERATURERATING
Housing Temperature Rating
High
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Package
PACKAGINGQUANTITY
Packaging Quantity
50
COMMENT
Comment
For Use With AMP-Latch Receptacle
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求