您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
1604043-3
TE Connectivity
Connectors
Power Connectors Contacts & Terminals_new
Rectangular Power
Rectangular Power Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/power_connectors_contacts_and_terminals_new/rectangular_power/rectangular_power_connectors/1604043_3.prj},{NB=1604043-3},{PN=1604043-3},{NUMBEROFPOSITIONS=2},{OPERATINGVOLTAGEVAC=600},{OPERATINGVOLTAGEVDC=600},{CONTACTCURRENTRATINGMAXA=175},{WIRESIZEAWG=2},{SHA256=davXe2uUsE9K9BJQnUpeIlxmh75pWSsQIEyUC4+lbpk=},{INAME=16040432d3},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1604043-3
Bill of material
1604043-3
PN
Part Number
1604043-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1604043-3
TEINTERNALDESCRIPTION
TE Internal Description
KIT,175A,2 AWG,RED
ASSEMBLYREQUIREMENT
Assembly Requirement
Unassembled Kit
PRODUCTTYPE
Product Type
Connector Assembly
HOUSINGTYPE
Housing Type
Plug, Receptacle
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
2
OPERATINGVOLTAGEVAC
Operating Voltage
600
VAC
OPERATINGVOLTAGEVDC
Operating Voltage
600
VDC
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
175
A
CONTACTTYPE
Contact Type
Pin, Socket
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
WIRETYPE
Wire Type
Stranded
PANELMOUNTFEATURE
Panel Mount Feature
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Latch
CENTERLINEPITCH
Centerline
19.06 mm [ .75 in ]
Pitch
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
HOUSINGCOLOR
Housing Color
Red
HOUSINGMATERIAL
Housing Material
Polycarbonate
WIRESIZEAWG
Wire Size
2
AWG
WIRESIZEMM2
Wire Size
34 - 35
mm2
WIRESIZECMA
Wire Size
67100 - 69073
CMA
WIDTH
Width
53.5 mm [ 2.11 in ]
LENGTH
Length
78.2 mm [ 3.08 in ]
HEIGHT
Height
25.4 mm [ 1 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-20 - 105 C [ -4 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power
GLOWWIRERATING
Glow Wire Rating
Standard Part - Not Glow Wire
AGENCYSTANDARD
AgencyStandard
UL
AGENCYSTANDARDNUMBER
AgencyStandard Number
E28476
ULRATING
UL Rating
Recognized
PACKAGINGMETHOD
Packaging Method
Bag
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求