您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
1744524-6
TE Connectivity
Connectors
Power Connectors Contacts & Terminals_new
Rectangular Power
Rectangular Power Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/power_connectors_contacts_and_terminals_new/rectangular_power/rectangular_power_connectors/1744524_6.prj},{NB=1744524-6},{PN=1744524-6},{NUMBEROFPOSITIONS=6},{NUMBEROFPOWERPOSITIONS=6},{NUMBEROFSIGNALPOSITIONS=0},{NUMBEROFROWS=1},{OPERATINGVOLTAGEVAC=250},{OPERATINGVOLTAGEVDC=250},{CONTACTCURRENTRATINGMAXA=8},{CONTACTTERMINATIONAREAPLATINGTHICKNESSUIN=120},{PACKAGINGQUANTITY=1000},{SHA256=qj4LdikCmGL2QQJcytEUPNqjABuZo830a3WsKU7xHvI=},{INAME=17445242d6},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1744524-6
Bill of material
1744524-6
PN
Part Number
1744524-6
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1744524-6
TEINTERNALDESCRIPTION
TE Internal Description
EP 06P HEADER ASY NO 4 PIN
HEADERTYPE
Header Type
Unshrouded
PRODUCTTYPE
Product Type
Header
HOUSINGTYPE
Housing Type
Plug
CONNECTORSYSTEM
Connector System
Wire-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
6
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOWERPOSITIONS
Number of Power Positions
6
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
0
NUMBEROFROWS
Number of Rows
1
OPERATINGVOLTAGEVAC
Operating Voltage
250
VAC
OPERATINGVOLTAGEVDC
Operating Voltage
250
VDC
CONTACTBASEMATERIAL
Contact Base Material
Brass
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
8
A
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTTYPE
Contact Type
Pin, Tab
CONTACTTERMINATIONAREAPLATINGMATERIAL
Contact Termination Area Plating Material
Tin
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
3.04 um [ 120 uin ]
CONTACTTERMINATIONAREAPLATINGTHICKNESSUM
Contact Termination Area Plating Thickness
3, 3.05
um
CONTACTTERMINATIONAREAPLATINGTHICKNESSUIN
Contact Termination Area Plating Thickness
120
uin
CONTACTLAYOUT
Contact Layout
Inline
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
3.69 mm [ .145 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
PCBMOUNTRETENTION
PCB Mount Retention
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MATINGALIGNMENT
Mating Alignment
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
STRAINRELIEF
Strain Relief
Without
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Latch
CENTERLINEPITCH
Centerline
3.96 mm [ .156 in ]
Pitch
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
HOUSINGCOLOR
Housing Color
Natural
HOUSINGMATERIAL
Housing Material
Nylon
LENGTH
Length
23.76 mm [ .9354 in ]
HEIGHT
Height
8.5 mm [ .3346 in ]
MATINGPOSTLENGTH
Mating Post Length
7.7 mm [ .303 in ]
WIDTH
Width
10.9 mm [ .429 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
.063 mm [ 1.6 in ]
Recommended
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-25 - 105 C [ -13 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power
GLOWWIRERATING
Glow Wire Rating
GWT 750C (Without Flame)
PACKAGINGMETHOD
Packaging Method
Bag
PACKAGINGQUANTITY
Packaging Quantity
1000
FORUSEWITH
For Use With
Receptacle Assembly
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求