카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1969599-8
Bill of material
1-1969599-8
PN
Part Number
1-1969599-8
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1969599-8
TEINTERNALDESCRIPTION
TE Internal Description
18P PM PLUG VAL-U-LOK V2
PRODUCTTYPE
Product Type
Housing
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORSYSTEM
Connector System
Wire-to-Panel, Wire-to-Wire
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
18
NUMBEROFROWS
Number of Rows
2
OPERATINGVOLTAGEVAC
Operating Voltage
600 VAC
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTTYPE
Contact Type
Pin
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
CENTERLINEPITCH
Centerline
4.2 mm [ .165 in ] Pitch
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-2
HOUSINGCOLOR
Housing Color
Natural
HOUSINGMATERIAL
Housing Material
Nylon 66
ROWTOROWSPACING
Row-to-Row Spacing
4.2 mm [ .165 in ]
WIDTH
Width
23.9 mm [ .94 in ]
LENGTH
Length
39 mm [ 1.5354 in ]
HEIGHT
Height
9.6 mm [ .378 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
GLOWWIRERATING
Glow Wire Rating
Standard Part - Not Glow Wire
AGENCYSTANDARD
AgencyStandard
CSA, UL
CSAFILENUMBER
CSA File Number
208567
AGENCYSTANDARDNUMBER
AgencyStandard Number
E28476
ULRATING
UL Rating
Recognized
PACKAGINGMETHOD
Packaging Method
Bag
PACKAGINGQUANTITY
Packaging Quantity
500
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드