您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
213684-2
TE Connectivity
Connectors
Power Connectors Contacts & Terminals_new
Rectangular Power
Rectangular Power Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/power_connectors_contacts_and_terminals_new/rectangular_power/rectangular_power_connectors/213684_2.prj},{NB=213684-2},{PN=213684-2},{NUMBEROFPOSITIONS=34},{PACKAGINGQUANTITY=1},{SHA256=58dkpjC7nyKja9oKV5CNKeXT9PM5Fl3V/MdpOgaxbW4=},{INAME=2136842d2},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-213684-2.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=213684-2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
213684-2
Bill of material
213684-2
PN
Part Number
213684-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
213684-2
TEINTERNALDESCRIPTION
TE Internal Description
34P PLUG KIT,M-SERIES,CC,JS
ASSEMBLYREQUIREMENT
Assembly Requirement
Unassembled Kit
PRODUCTTYPE
Product Type
Housing
HOUSINGTYPE
Housing Type
Plug
CONNECTORSYSTEM
Connector System
Cable-to-Cable
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
34
CONTACTTYPE
Contact Type
Pin
PANELMOUNTFEATURE
Panel Mount Feature
Without
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Phenolic GF
ACCEPTSCABLEDIAMETERMAX
Accepts Cable Diameter
10.16 mm [ .4 in ]
Max
WIDTH
Width
22.86 mm [ .9 in ]
LENGTH
Length
66.24 mm [ 2.608 in ]
HEIGHT
Height
54.1 mm [ 2.13 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 150 C [ -67 - 302 F ]
PACKAGINGQUANTITY
Packaging Quantity
1
FORUSEWITH
For Use With
Receptacle Connector Kit
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求