您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
368589-4
TE Connectivity
Connectors
Power Connectors Contacts & Terminals_new
Rectangular Power
Rectangular Power Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/power_connectors_contacts_and_terminals_new/rectangular_power/rectangular_power_connectors/368589_4.prj},{NB=368589-4},{PN=368589-4},{NUMBEROFPOSITIONS=4},{NUMBEROFPOWERPOSITIONS=0},{NUMBEROFSIGNALPOSITIONS=0},{NUMBEROFROWS=2},{OPERATINGVOLTAGEVAC=300},{PACKAGINGQUANTITY=150},{SHA256=6U9IzrQ9eFqnwLHn4Rk9tQj0igliVqOJmTKV9gvUtCc=},{INAME=3685892d4},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
368589-4
Bill of material
368589-4
PN
Part Number
368589-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
368589-4
TEINTERNALDESCRIPTION
TE Internal Description
PDL 4P CAP 3.96 DR PM(GWT) Y
PRODUCTTYPE
Product Type
Housing
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Wire-to-Panel, Wire-to-Wire
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
4
NUMBEROFPOWERPOSITIONS
Number of Power Positions
0
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
0
NUMBEROFROWS
Number of Rows
2
OPERATINGVOLTAGEVAC
Operating Voltage
300
VAC
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTTYPE
Contact Type
Tab
CONTACTLAYOUT
Contact Layout
Matrix
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
WIRETYPE
Wire Type
Stranded
WIRECABLETYPE
WireCable Type
Discrete Wire
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Latches
PANELMOUNTFEATURE
Panel Mount Feature
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
CENTERLINEPITCH
Centerline
3.96 mm [ .156 in ]
Pitch
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-2
HOUSINGCOLOR
Housing Color
Yellow
HOUSINGMATERIAL
Housing Material
PA 66
ROWTOROWSPACING
Row-to-Row Spacing
4.6 mm [ .181 in ]
PANELTHICKNESS
Panel Thickness
.8 - 2 mm [ .031 - .078 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-30 - 65 C [ -22 - 149 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
GLOWWIRERATING
Glow Wire Rating
GWT 750C (Without Flame)
AGENCYSTANDARD
AgencyStandard
CNR, USR
AGENCYSTANDARDNUMBER
AgencyStandard Number
C22.2 No. 182.3, UL 1977
PACKAGINGMETHOD
Packaging Method
Bag
PACKAGINGQUANTITY
Packaging Quantity
150
FORUSEWITH
For Use With
Contacts 177916 or 177917, Double Lock Plate 368590-1, Plug (GWT) 368575
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求