카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
8-794815-1
Bill of material
8-794815-1
PN
Part Number
8-794815-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
8-794815-1
TEINTERNALDESCRIPTION
TE Internal Description
02P UMNL CAP HSG, HI TEMP, SPECIAL PKG
PRODUCTTYPE
Product Type
Housing
HOUSINGTYPE
Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Wire-to-Panel, Wire-to-Wire
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
2
NUMBEROFROWS
Number of Rows
1
OPERATINGVOLTAGEVAC
Operating Voltage
600 VAC
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTTYPE
Contact Type
Pin
MULTIPLECONTACTTYPES
Multiple Contact Types
Without
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
CENTERLINEPITCH
Centerline
6.35 mm [ .25 in ] Pitch
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-2
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Nylon
LENGTHMM
Length
13.97 mm
HEIGHTMM
Height
27.43 mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
ASSEMBLYINTEGRATIONFEATURE
Assembly Integration Feature
Without
CIRCUITIDENTIFICATIONFEATURE
Circuit Identification Feature
Without
GLOWWIRERATING
Glow Wire Rating
Standard Part - Not Glow Wire
AGENCYSTANDARD
AgencyStandard
CSA, UL
VDETESTED
VDE Tested
Yes
CSAFILENUMBER
CSA File Number
LR7189
AGENCYSTANDARDNUMBER
AgencyStandard Number
E28476
ULRATING
UL Rating
Recognized
CSARATING
CSA Rating
Certified
PACKAGINGMETHOD
Packaging Method
Package
PACKAGINGQUANTITY
Packaging Quantity
1
FORUSEWITH
For Use With
Appropriate Universal MATE-N-LOK Plug
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드