您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ZPF000000000205373
TE Connectivity
Connectors
Power Connectors Contacts & Terminals_new
Rectangular Power
Rectangular Power Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/power_connectors_contacts_and_terminals_new/rectangular_power/rectangular_power_connectors/zpf000000000205373.prj},{NB=ZPF000000000205373},{PN=ZPF000000000205373},{NUMBEROFLOADEDPOSITIONS=0},{NUMBEROFCOLUMNS=3},{NUMBEROFPOSITIONS=3},{NUMBEROFPOWERPOSITIONS=3},{NUMBEROFSIGNALPOSITIONS=0},{NUMBEROFROWS=1},{OPERATINGVOLTAGEVAC=4000},{OPERATINGVOLTAGEVDC=4000},{DIELECTRICWITHSTANDINGVOLTAGEMAXVDC=12000},{CONTACTCURRENTRATINGMAXA=650},{CABLEEXITANGLE=90},{PACKAGINGQUANTITY=1},{SHA256=PNj6FzKn8ErKMsxu7ZLVjMfbvoXiyOvRAd+V1grRjr4=},{INAME=ZPF000000000205373},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
ZPF000000000205373
Bill of material
ZPF000000000205373
PN
Part Number
ZPF000000000205373
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
ZPF000000000205373
TEINTERNALDESCRIPTION
TE Internal Description
PLUG MALE ANG.90 CAL.20 - FXP
PRODUCTTYPE
Product Type
Housing
HOUSINGTYPE
Housing Type
Plug
CONNECTORSYSTEM
Connector System
Cable-to-Cable, Wire-to-Wire
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFLOADEDPOSITIONS
Number of Loaded Positions
0
NUMBEROFCOLUMNS
Number of Columns
3
NUMBEROFPOSITIONS
Number of Positions
3
NUMBEROFPOWERPOSITIONS
Number of Power Positions
3
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
0
NUMBEROFROWS
Number of Rows
1
SEALTYPE
Seal Type
Interfacial Seal
CONNECTORCIRCUITCONFIGURATIONNUMBEROFPOSTYPE
Connector Circuit Configuration (Number of PosType)
3AC Power, 3DC Power
OPERATINGVOLTAGEVAC
Operating Voltage
4000
VAC
OPERATINGVOLTAGEVDC
Operating Voltage
4000
VDC
DIELECTRICWITHSTANDINGVOLTAGEMAXVDC
Dielectric Withstanding Voltage Max
12000
VDC
CONNECTORPROFILE
Connector Profile
Standard
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
650
A
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
With
CONTACTTYPE
Contact Type
Pin
CONTACTSIZE
Contact Size
12, 20
WIRETYPE
Wire Type
Stranded
WIRECABLETYPE
WireCable Type
Stranded
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed, Polarization
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
STRAINRELIEF
Strain Relief
Without
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Screw
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Aluminum
CABLEEXITANGLE
Cable Exit Angle
90
ACCEPTSCABLEDIAMETERMAX
Accepts Cable Diameter
31 mm [ 1.22 in ]
Max
LENGTH
Length
86.4 mm [ 3.3 in ]
HEIGHTIN
Height
7.1
in
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 100 C [ -67 - 212 F ]
SHIELDED
Shielded
Yes
CIRCUITAPPLICATION
Circuit Application
Power
PACKAGINGMETHOD
Packaging Method
Box
PACKAGINGQUANTITY
Packaging Quantity
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求