您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
1-1241170-3
TE Connectivity
Connectors
Rectangular Connectors_new
Standard Rectangular Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/rectangular_connectors_new/standard_rectangular_connectors/1_1241170_3.prj},{NB=1-1241170-3},{PN=1-1241170-3},{NUMBEROFPOSITIONS=3},{NUMBEROFROWS=1},{NUMBEROFCAVITIES=3},{OPERATINGVOLTAGEVAC=250},{OPERATINGVOLTAGEVDC=250},{CONTACTCURRENTRATINGMAXA=10},{PACKAGINGQUANTITY=3136},{SHA256=fyamJzCBKC2KceQCNLt7gvbP2HjDSTJKO7YXcfV7tFQ=},{INAME=12d12411702d3},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1241170-3
Bill of material
1-1241170-3
PN
Part Number
1-1241170-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1241170-3
TEINTERNALDESCRIPTION
TE Internal Description
MULTIFIT MK2ST-ST3P
HOUSINGTYPE
Housing Type
Receptacle
PRODUCTTYPE
Product Type
Connector
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Wire-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORTYPE
Connector Type
Connector Assembly
WIRECABLETYPE
WireCable Type
Stranded
SHAPE
Shape
Rectangular
PRODUCTSTYLE
Product Style
Assembly
NUMBEROFPOSITIONS
Number of Positions
3
NUMBEROFROWS
Number of Rows
1
PANELGASKET
Panel Gasket
Without
NUMBEROFCAVITIES
Number of Cavities
3
OPERATINGVOLTAGEVAC
Operating Voltage
250
VAC
OPERATINGVOLTAGEVDC
Operating Voltage
250
VDC
CONTACTPLATINGMATERIAL
Contact Plating Material
Silver
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
10
A
CONTACTTYPE
Contact Type
Female
CONTACTLAYOUT
Contact Layout
Inline
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Insulation Displacement Crimp (IDC)
PANELMOUNTFEATURE
Panel Mount Feature
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Locking Latch
CONTACTRETENTION
Contact Retention
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
PANELMOUNT
Panel Mount
No
CENTERLINEPITCH
Centerline
5 mm [ .197 in ]
Pitch
HOUSINGMATERIAL
Housing Material
PA 6.6
HOUSINGCOLOR
Housing Color
Natural
WIRESIZEMM2
Wire Size
.32 - 1.04
mm2
WIRESIZEAWG
Wire Size
22 - 17
AWG
LENGTH
Length
14.95 mm [ .58 in ]
HEIGHT
Height
12 mm [ .47 in ]
WIDTH
Width
25.7 mm [ 1.01 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 130 C [ -40 - 266 F ]
SHIELDED
Shielded
No
CIRCUITAPPLICATION
Circuit Application
Power
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-2
ULFILENUMBER
UL File Number
E28476
VDETESTED
VDE Tested
Yes
ULRATING
UL Rating
Recognized
AGENCYSTANDARD
AgencyStandard
UL
PACKAGINGMETHOD
Packaging Method
Box & Tray, Tray
PACKAGINGQUANTITY
Packaging Quantity
3136
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求