Catalog navigation
CAD模型选择
可提供的产品: 9
HELP_VARIABLE
Company
TE Connectivity
Description
RF Connector Launchers
Bill of material
1052646-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
RFCT
RF Connector Type
SMA
CS
Connector System
SEALABLE
Sealable
CCTT
Connector & Contact Terminates To
PCBMO
PCB Mount Orientation
NP
Number of Positions
IMPEDANCE
Impedance
Ω
IRM
Insulation Resistance
FREQUENCYGHZ
Frequency
GHz
BPM
Body Plating Material
BS
Body Style
Straight
BM
Body Material
BPF
Body Plating Finish
RFCCCM
RF Connector Center Contact Material
Beryllium Copper
RFCCCPM
RF Connector Center Contact Plating Material
RFCCC
RF Connector Contact Configuration
RFCCM
RF Contact Captivation Method
CMT
Connector Mounting Type
PM
Panel Mount
PMFT
Panel Mount Feature Type
PAS
Panel Attachment Style
LENGTHMM
Length
mm
LENGTHIN
Length
in
PDAMM
Pin Diameter Accepted
mm
PDAIN
Pin Diameter Accepted
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
DM
Dielectric Material
NPMH
Number of Panel Mounting Holes
COMMENT
Comment
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    TE Connectivity
    1051110-1
    Samtec
    SMA-PN Series - SMA-PN Series - 50 ohm SMA Jack, Panel Mount
    Bel Fuse
    CGM-1180-FF-SMA-09
    Amphenol RF
    901-B6001-392
    TE Connectivity
    1-1478963-0
    Amphenol RF
    901-9601-3
    Bel Fuse
    142_1701_201 - Cinch Connectivity Solutions
    Bel Fuse
    142_1701_031 - Cinch Connectivity Solutions
    Bel Fuse
    142_1701_611 - Cinch Connectivity Solutions
    Bel Fuse
    142-0701-621
    Bel Fuse
    127-0701-612 - Cinch Connectivity Solutions
    TE Connectivity
    1-1337451-0
    Bel Fuse
    CGM-1180-MM-SMA-09
    Bel Fuse
    CGM-1180-MF-SMA-09
预览
3D
2D
下载CAD模型