您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
225087-5
TE Connectivity
Connectors
RF & Coax Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/rf_and_coax_connectors/rf_connectors.prj},{NB=225087-5},{PN=225087-5},{SHA256=2haT5U8jSbvxdv2HfyHon7nQES64jE8K9O9q0lH6mu4=},{INAME=00504__c2d02250872d052dj2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-225087-5.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=SHV JACK},{ALIAS=N/A},{RFI=SHV},{RFCS=Jack},{CS=Cable-to-Board}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1000
HELP_VARIABLE
Company
TE Connectivity
Description
RF Connectors
Bill of material
225087-5
PN
Part Number
225087-5
225087-5
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
SHV JACK
SHV JACK
ALIAS
Alias
N/A
N/A
RFI
RF Interface
SHV
SHV
RFCS
RF Connector Style
Jack
Jack
CS
Connector System
Cable-to-Board
Cable-to-Board
SEALABLE
Sealable
No
No
CCTT
Connector & Contact Terminates To
Wire & Cable
Wire & Cable
CSL
Connector Seal Type
N/A
N/A
NSP
Number of Signal Positions
N/A
N/A
NP
Number of Positions
1
1
PCBMO
PCB Mount Orientation
N/A
N/A
NCC
Number of Coaxial Contacts
1
1
PC
Port Configuration
Single Port
Single Port
NML
Number of Mounting Legs
N/A
N/A
IRM
Insulation Resistance
N/A
N/A
MΩ
VRVAC
Voltage Rating
N/A
N/A
VAC
VRVDC
Voltage Rating
N/A
N/A
VDC
CAPACITANCEPF
Capacitance
N/A
N/A
pF
IMPEDANCE
Impedance
50
50
Ω
CCR
Contact Current Rating (Max)
N/A
N/A
A
EMIRFIPT
EMI & RFI Protection Type
N/A
N/A
CCS
Clip Style
N/A
N/A
PROFILE
Profile
N/A
N/A
BS
Body Shape
N/A
N/A
BI
Body Insulation
N/A
N/A
BM
Body Material
Brass
Brass
BF
Body Finish
N/A
N/A
BPM
Body Plating Material
Nickel
Nickel
FPM
Ferrule Plating Material
N/A
N/A
CCO
Cable Connector Orientation
Straight
Straight
CT
Crimp Type
Dual
Dual
RFCCCPM
RF Connector Center Contact Plating Material
Gold
Gold
RFCCCM
RF Connector Center Contact Material
Brass
Brass
RFCCCPT
RF Connector Center Contact Plating Thickness
N/A
N/A
µin
CPT
Connector Product Type
N/A
N/A
RFCCCCS
RF Connector Center Contact Crimp Setting
N/A
N/A
RFCCC
RF Connector Contact Configuration
N/A
N/A
FM
Ferrule Material
N/A
N/A
RFCCMM
RF Connector Coupling Mechanism
Bayonet
Bayonet
TMWC
Termination Method to Wire & Cable
Crimp
Crimp
TMPCB
Termination Method to Printed Circuit Board
N/A
N/A
PCBMRT
PCB Mount Retention Type
N/A
N/A
PMFT
Panel Mount Feature Type
N/A
N/A
PCBMR
PCB Mount Retention
N/A
N/A
RFCCM
RF Contact Captivation Method
Mechanical
Mechanical
SHTS
Screw & Hole Thread Size
N/A
N/A
MRT
Mating Retention Type
N/A
N/A
MHT
Mounting Hardware Type
N/A
N/A
CMT
Connector Mounting Type
Cable Mount
Cable Mount
DETENT
Detent
With
With
HC
Housing Color
N/A
N/A
CPMM
Centerline (Pitch)
N/A
N/A
mm
CPIN
Centerline (Pitch)
N/A
N/A
in
PAS
Panel Attachment Style
N/A
N/A
PHIN
Product Height
N/A
N/A
in
PLMM
Product Length
N/A
N/A
mm
PLIN
Product Length
N/A
N/A
in
PCBTMM
PCB Thickness (Recommended)
N/A
N/A
mm
PCBTIN
PCB Thickness (Recommended)
N/A
N/A
in
RFCSMM
RF Contact Spacing
N/A
N/A
mm
RFCSIN
RF Contact Spacing
N/A
N/A
in
ACDMM
Accepts Cable Diameter (Max)
N/A
N/A
mm
ACDIN
Accepts Cable Diameter (Max)
N/A
N/A
in
RFCMODMM
RF Connector Mated Outer Diameter (Approximate)
11.56
11.56
mm
RFMODIN
RF Connector Mated Outer Diameter (Approximate)
.455
.455
in
HABMM
Height Above PC Board
N/A
N/A
mm
HABIN
Height Above PC Board
N/A
N/A
in
PDAMM
Pin Diameter Accepted
N/A
N/A
mm
PDAIN
Pin Diameter Accepted
N/A
N/A
in
TWMM
Tab Width
N/A
N/A
mm
TWIN
Tab Width
N/A
N/A
in
FL
Ferrule Length
N/A
N/A
HDMM
Hexcrimp Dimension
N/A
N/A
mm
HDIN
Hexcrimp Dimension
N/A
N/A
in
FD
Flats Dimension
N/A
N/A
PCBTLMM
PCB Tail Length
N/A
N/A
mm
PCBTLIN
PCB Tail Length
N/A
N/A
in
PTRMM
Panel Thickness (Recommended)
N/A
N/A
mm
PTRIN
Panel Thickness (Recommended)
N/A
N/A
in
SODMM
Shield Outside Diameter (Min)
N/A
N/A
mm
SODIN
Shield Outside Diameter (Min)
N/A
N/A
in
DODMM
Dielectric Outside Diameter (Max)
N/A
N/A
mm
DODIN
Dielectric Outside Diameter (Max)
N/A
N/A
in
CODMM
Conductor Outside Diameter
N/A
N/A
mm
CODIN
Conductor Outside Diameter
N/A
N/A
in
PCC
Panel Cutout
N/A
N/A
FDMM
Flange Diameter
N/A
N/A
mm
FDIN
Flange Diameter
N/A
N/A
in
GPPLMM
Grounding Pin Post Length
N/A
N/A
mm
GPPLIN
Grounding Pin Post Length
N/A
N/A
in
MPLMM
Mounting Post Length
N/A
N/A
mm
MPLIN
Mounting Post Length
N/A
N/A
in
TLMM
Terminal Length
N/A
N/A
mm
TLIN
Terminal Length
N/A
N/A
in
PDMM
Pin Diameter
N/A
N/A
mm
PDIN
Pin Diameter
N/A
N/A
in
CTT
Cable Type
Belden 9209, RG 62A, RG 140, RG 210, RG 59A, RG 59, RG 59B, RG 62B, RG 124, Belden 9291, RG 62, Belden 9269
Belden 9209, RG 62A, RG 140, RG 210, RG 59A, RG 59, RG 59B, RG 62B, RG 124, Belden 9291, RG 62, Belden 9269
MF
Mating Force
N/A
N/A
OTRC
Operating Temperature Range
-55 – 155
-55 – 155
°C
OTRF
Operating Temperature Range
-67 – 311
-67 – 311
°F
OFGHZ
Operating Frequency
.3
.3
GHz
PQ
Packaging Quantity
N/A
N/A
PM
Packaging Method
Carton
Carton
DM
Dielectric Material
PTFE
PTFE
FS
Flange Shape
N/A
N/A
NPMH
Number of Panel Mounting Holes
N/A
N/A
CNS
Coupling Nut Style
N/A
N/A
FTM
Flange and Thread Material
N/A
N/A
MNM
Mounting Nut Material
N/A
N/A
LM
Lockwasher Material
N/A
N/A
LPM
Lockwasher Plating Material
N/A
N/A
PCBLPM
PCB Leg Plating Material
N/A
N/A
OCPM
Outer Contact Plating Material
N/A
N/A
CCT
Collar Type
N/A
N/A
GRADE
Grade
N/A
N/A
LPF
Lockwasher Plating Finish
N/A
N/A
FTMC
Flange and Thread Material Color
N/A
N/A
AF
Additional Features
N/A
N/A
MC
Military Category
N/A
N/A
MSN
Military Style Number
N/A
N/A
CNBM
Coupling Nut Base Material
N/A
N/A
CNPF
Coupling Nut Plating Finish
N/A
N/A
GM
Gasket Material
N/A
N/A
CA
Circuit Application
N/A
N/A
CNPM
Coupling Nut Plating Material
N/A
N/A
CFM
Crimp Ferrule Material
N/A
N/A
CE
Cable Entry
N/A
N/A
COMMENT
Comment
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RF058 Series - RF058 Series - 50 Ohm RF Cable Assembly, RG 58 Cable
Samtec
06.07.2023
In-Series Adapters
TE Connectivity
11.12.2019
Crimp D-Sub Connectors
TE Connectivity
06.12.2019
SFP/SFP+/zSFP+
TE Connectivity
11.12.2019
SM 1002-4 DIN 173 DIN 173 K and L Part 1 - Renewable drill bushing - Renewa...
SCHOLZ MECHANIK
22.09.2022
Between Series Adapters
TE Connectivity
11.12.2019
172173
Amphenol RF
03.11.2020
1-1337414-0
TE Connectivity
09.06.2020
SMA-CA Series - SMA-CA Series - 50 ohm SMA Jack or Plug, Cable Termination
Samtec
20.11.2023
1051762-1
TE Connectivity
09.06.2020
Ruggedized Backshells & Adapters
TE Connectivity
05.12.2019
1-1337410-0
TE Connectivity
09.06.2020
RF Connector Boots
TE Connectivity
11.12.2019
2174211-3
TE Connectivity
09.06.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求