Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
201143-3
Bill of material
201143-3
PN
Part Number
201143-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
201143-3
TEINTERNALDESCRIPTION
TE Internal Description
MIN PIN
CONNECTORSYSTEM
Connector System
Cable-to-Cable
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
COMPATIBLEWITHRFCABLETYPE
Compatible with RF Cable Type
RG 141, RG 223, RG 55, RG 55A, RG 55B, RG 58, RG 58A, RG 58B, RG 58C
PRODUCTTYPE
Product Type
Contact
CONNECTORTYPE
Connector Type
Coaxial Contacts
PCBMOUNTORIENTATION
PCB Mount Orientation
Straight
IMPEDANCEOPTIONS
Impedance Options
Non-Matched
BODYSTYLE
Body Style
Straight
OUTERSHELLPLATINGMATERIAL
Outer Shell Plating Material
Gold
OUTERSHELLMATERIAL
Outer Shell Material
Brass
RFCONNECTORCENTERCONTACTMATERIAL
RF Connector Center Contact Material
Beryllium Copper
CONTACTTYPE
Contact Type
Pin
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
Gold
CONTACTMATINGRETENTION
Contact Mating Retention
Without
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
7.5 A
CONTACTMATINGAREAPLATINGTHICKNESSUIN
Contact Mating Area Plating Thickness
30 uin
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
CIRCUITAPPLICATION
Circuit Application
Power
PACKAGINGMETHOD
Packaging Method
Carton
DIELECTRICMATERIAL
Dielectric Material
Polypropylene
COMMENT
Comment
A ferrule and retention spring (201142-2) are required for each pin and socket.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models