카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
9-226619-1
Bill of material
9-226619-1
PN
Part Number
9-226619-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
9-226619-1
TEINTERNALDESCRIPTION
TE Internal Description
GND FLAG TERMINAL, LF PLTG
COMPATIBLEWITHRFCABLETYPE
Compatible with RF Cable Type
Coaxial
SEALABLE
Sealable
No
PRODUCTTYPE
Product Type
Terminal
STUDSIZE
Stud Size
8 [M4]
BODYPLATINGMATERIAL
Body Plating Material
Tin
BODYMATERIAL
Body Material
Brass
BODYINSULATION
Body Insulation
Without
RFCONNECTORCENTERCONTACTMATERIAL
RF Connector Center Contact Material
Brass
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
Tin-Lead
CONNECTIONTYPE
Connection Type
Ring Tongue
CIRCUITAPPLICATION
Circuit Application
Signal
PACKAGINGMETHOD
Packaging Method
Strip
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드