Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1478043-0
Bill of material
1-1478043-0
PN
Part Number
1-1478043-0
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1478043-0
TEINTERNALDESCRIPTION
TE Internal Description
BNC Str Adp PP 75Ohm Silver Pltd
ALIAS
Alias #
AMP-1-1478043-0, CY9765-000
RFCONNECTORTYPE
RF Connector Type
BNC
CONNECTORSYSTEM
Connector System
Cable-to-Cable
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
ISOLATEDGROUND
Isolated Ground
No
GRADE
Grade
Professional
NUMBEROFPOSITIONS
Number of Positions
1
IMPEDANCEOHM
Impedance
75 Ohm
FREQUENCYGHZ
Frequency
2 GHz
BODYPLATINGMATERIAL
Body Plating Material
Silver
BODYSTYLE
Body Style
Straight
BODYMATERIAL
Body Material
Brass
BODYINSULATION
Body Insulation
With
RFCONNECTORCENTERCONTACTMATERIAL
RF Connector Center Contact Material
Brass
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
Silver
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Bulkhead
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
PACKAGINGQUANTITY
Packaging Quantity
50
PACKAGINGMETHOD
Packaging Method
Tray
GASKETMATERIAL
Gasket Material
Silicone Rubber
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models