Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
TE Connectivity
Description
221988-1
Bill of material
221988-1
PN
Part Number
221988-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
221988-1
TEINTERNALDESCRIPTION
TE Internal Description
T-ADAPTER,JACK,SERIES BNC
RFCONNECTORTYPE
RF Connector Type
BNC
CONNECTORSYSTEM
Connector System
Cable-to-Cable
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
ISOLATEDGROUND
Isolated Ground
No
GRADE
Grade
Commercial
NUMBEROFPOSITIONS
Number of Positions
1
IMPEDANCEOHM
Impedance
50 Ohm
BODYPLATINGMATERIAL
Body Plating Material
Nickel
BODYSTYLE
Body Style
Tee
BODYMATERIAL
Body Material
Brass
BODYINSULATION
Body Insulation
Without
RFCONNECTORCENTERCONTACTMATERIAL
RF Connector Center Contact Material
Beryllium Copper
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
Silver
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Bulkhead
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
PACKAGINGQUANTITY
Packaging Quantity
100
PACKAGINGMETHOD
Packaging Method
Carton
DIELECTRICMATERIAL
Dielectric Material
PTFE
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
2D
Modèles CAO générés