Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
TE Connectivity
Description
1056742-1
Bill of material
1056742-1
PN
Part Number
1056742-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1056742-1
TEINTERNALDESCRIPTION
TE Internal Description
HOUSING, SHROUD, FULL DETENT, SMP, PASS
ALIAS
Alias #
2998-5041-02
APPLIEDPRESSURE
Applied Pressure
High Force
SEALABLE
Sealable
Yes
SHROUDTYPE
Shroud Type
2-Hole Flange
SHROUDMATERIAL
Shroud Material
Stainless Steel
CENTERLINEPITCH
Centerline
7.16 mm [ .282 in ] Pitch
SHROUDDIAMETER
Shroud Diameter
10.16 mm [ .4 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
2D
Modèles CAO générés