Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1045398-1
Bill of material
1045398-1
PN
Part Number
1045398-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1045398-1
TEINTERNALDESCRIPTION
TE Internal Description
SSMA Bulkhead Cable Jack 1004 5005 90
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
RFINTERFACE
RF Interface
SSMA
RFCONNECTORSTYLE
RF Connector Style
Jack
COMPATIBLEWITHRFCABLETYPE
Compatible with RF Cable Type
RG 405 Semi-Rigid
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORSEALTYPE
Connector Seal Type
O-Ring Panel
NUMBEROFPOSITIONS
Number of Positions
1
NUMBEROFCOAXIALCONTACTS
Number of Coaxial Contacts
1
IMPEDANCEOHM
Impedance
50 Ohm
CABLECONNECTORORIENTATION
Cable Connector Orientation
Straight
BODYMATERIAL
Body Material
Stainless Steel
BODYMATERIALFINISH
Body Material Finish
Plated
BODYPLATINGMATERIAL
Body Plating Material
Gold
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
Gold
RFCONNECTORCENTERCONTACTMATERIAL
RF Connector Center Contact Material
Beryllium Copper
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Solder
RFCONNECTORCOUPLINGMECHANISM
RF Connector Coupling Mechanism
Threaded
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Bulkhead
RFCONTACTCAPTIVATIONMETHOD
RF Contact Captivation Method
None
RFCONNECTORMATEDOUTERDIAMETERAPPROXIMATE
RF Connector Mated Outer Diameter
7.24 mm [ .285 in ] Approximate
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
OPERATINGFREQUENCYGHZ
Operating Frequency
38 GHz
PACKAGINGMETHOD
Packaging Method
Package
DIELECTRICMATERIAL
Dielectric Material
PTFE
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
    TE Connectivity
    1056245-1
プレビュー
3D
2D
ダウンロード(CADデータ)