Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
3-1546671-0
Bill of material
3-1546671-0
PN
Part Number
3-1546671-0
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
3-1546671-0
TEINTERNALDESCRIPTION
TE Internal Description
16P.437 DR BARRIER, dble row QC tabs
CONNECTORSYSTEM
Connector System
Wire-to-Wire
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
BLOCKSTYLE
Block Style
Flat
PRODUCTTYPE
Product Type
Barrier Strip
NUMBEROFPOSITIONS
Number of Positions
16
NUMBEROFROWS
Number of Rows
2
NUMBEROFLEVELS
Number of Levels
1
CURRENTRATINGMAXA
Current Rating Max
25 A
CURRENTRATINGA
Current Rating
25 A
VOLTAGEV
Voltage
300 V
BARRIERSTRIPSTYLE
Barrier Strip Style
Dual Barrier
COLOR
Color
Black
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
25 A
TERMINALMATERIAL
Terminal Material
Brass
BLADESIZE
Blade Size
6.35 x .81 mm [ .25 x .032 in ]
QUICKCONNECTBLADESTYLE
Quick Connect Blade Style
45, One Sided
TERMINALPLATINGMATERIAL
Terminal Plating Material
Tin
BOTTOMTERMINATIONSTYLE
Bottom Termination Style
Non-Feed Through
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
SCREWSIZE
Screw Size
6-32
MOUNTINGEARS
Mounting Ears
With
MOUNTINGOPTIONS
Mounting Options
End Mounting Ears
SCREWPLATINGMATERIAL
Screw Plating Material
Nickel
MOUNTINGINSERT
Mounting Insert
Without
MOUNTINGANGLE
Mounting Angle
Vertical
SCREWHEADTYPE
Screw Head Type
Wire Clamp Combo Head
SCREWMATERIAL
Screw Material
Steel
TOPHARDWARE
Top Hardware
Wire Clamp Combo Head
CENTERLINEPITCH
Centerline
11.1 mm [ .4375 in ] Pitch
HOUSINGMATERIAL
Housing Material
Thermoplastic
WIRESIZEAWG
Wire Size
22 - 14 AWG
WIRESIZEMM2
Wire Size
.3 - 2 mm2
LENGTH
Length
196.6 mm [ 7.74 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 120 C [ -40 - 248 F ]
CIRCUITAPPLICATION
Circuit Application
Power
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Package
PACKAGINGQUANTITY
Packaging Quantity
30
COMMENT
Comment
Other options available upon request, consult our Product Information Center.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    2-1546307-0
    TE Connectivity
    4-1437664-9
    TE Connectivity
    3-1546306-2
    TE Connectivity
    1-1546477-0
    TE Connectivity
    3-796608-5
Previews
3D
2D
Download CAD models