Catalog navigation
CADモデル選択
選択可能な製品数: 62
HELP_VARIABLE
Company
TE Connectivity
Description
Terminal Junction Modules
Bill of material
CTJ122E04F-513
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
TJSCT
Terminal Junction System Component Type
DCN
Diode Circuit Number
PT
Product Type
DCRA
Diode Current Rating
A
PBM
Plug Body Material
MM
Module Material
PBC
Plug Body Color
GM
Grommet Material
GC
Grommet Color
MC
Module Color
CBM
Contact Base Material
NCP
Number of Contact Points
CS
Contact Size
OTRC
Operating Temperature Range
°C
HT
Hardware Type
COMMENT
Comment
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
プレビュー
3D
2D
ダウンロード(CADデータ)