Catalog navigation
CAD Model seçimi
Uygun ürünler: 35
HELP_VARIABLE
Company
TE Connectivity
Description
Solar Distribution Boxes
Bill of material
5-2306315-2
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
LINKCTEPS
http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242
LINKFSCPBN
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
PRODUCTTYPE
Product Type
Junction Box
JUNCTIONBOXTYPE
Junction Box Type
Crystalline
DIODESTYLE
Diode Style
BYPASSDIODE
Bypass Diode
With
INTERCONNECTIONTYPE
Interconnection Type
Serial
COLOR
Color
Black
CONTACTFINISH
Contact Finish
Tin
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
NUMBEROFCONTACTRAILS
Number of Contact Rails
FOILTERMINATIONMETHOD
Foil Termination Method
HOUSINGMATERIAL
Housing Material
HOUSINGCOLOR
Housing Color
Black
DIMENSIONSMM
Dimensions
mm
PACKAGINGQUANTITY
Packaging Quantity
CONNECTORTYPE
Connector Type
CONNECTIONSTYLE
Connection Style
KEYING
Keying
WIRECABLETYPE
WireCable Type
JACKETCOLOR
Jacket Color
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
WIRESIZEAWG
Wire Size
AWG
CABLELENGTH
Cable Length
COMMENT
Comment
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir