Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 18
HELP_VARIABLE
Company
TE Connectivity
Description
Micro Relays
Bill of material
4-1904124-4
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
RT
Relay Type
CSLMM
Contact Switching Load (Min)
CLBC
Contact Limiting Breaking Current
A
RVVDC
Rated Voltage
VDC
RCV
Rated Coil Voltage
VDC
CRS
Coil Resistance
CMS
Coil Magnetic System
CLCC
Contact Limiting Continuous Current
A
CLMC
Contact Limiting Making Current
A
CPRC
Coil Power Rating Class
CPRDC
Coil Power Rating (DC)
mW
IIDBCCC
Insulation Initial Dielectric Between Coil/Contact Class
IIDBCC
Insulation Initial Dielectric Between Contacts and Coil
Vrms
CLSTC
Contact Limiting Short-Time Current
A
CPRCW
Coil Power Rating Class
W
CR
Current Rating (85°C)
A
IIDBOC
Insulation Initial Dielectric Between Open Contacts
Vrms
WEIGHTG
Weight
g
WEIGHTOZ
Weight
oz
CBM
Contact Base Material
CCC
Contact Current Class
CA
Contact Arrangement
TT
Terminal Type
MT
Mounting Type
LENGTHMM
Length
mm
LENGTHINCH
Length
in
WIDTHMM
Width
mm
WIDTHINCH
Width
in
HCM
Height Class (Mechanical)
mm
LCM
Length Class (Mechanical)
mm
HEIGHTMM
Height
mm
HEIGHTINCH
Height
in
WCM
Width Class (Mechanical)
mm
ECP
Environmental Category of Protection
EATC
Environmental Ambient Temperature (Max)
°C
EATF
Environmental Ambient Temperature (Max)
°F
EATCLASS
Environmental Ambient Temperature Class
°C
MB
Mounting Brackets
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Chargement des données ...
Aperçus 3D
3D
2D
Modèles CAO générés