您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
1422026-2
TE Connectivity
Relays Contactors and Switches
Relays_new
Signal Relays
Powered by
CAD模型選擇
{teconnectivity/relays_contactors_and_switches/relays_new/signal_relays/signal_relays.prj},{NB=1422026-2},{PN=1422026-2},{CONTACTNUMBEROFPOLES=1},{SHA256=SWJ195VVkDhKp7X8pSpy05Q9HPUNqfcIo/i5/ikgMdw=},{INAME=14220262d2},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=ttp://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-1422026-2.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=1422026-2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
TE Connectivity
Description
Signal Relays
Bill of material
1422026-2
PN
Part Number
1422026-2
1422026-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1422026-2
1422026-2
TEINTERNALDESCRIPTION
TE Internal Description
V23100V4605A000=MINI SIL 5V ST
V23100V4605A000=MINI SIL 5V ST
PRODUCTTYPE
Product Type
Relay
RELAYTYPE
Relay Type
Reed Relay V23100-V4
Reed Relay V23100-V4
CONTACTSWITCHINGLOADMIN
Contact Switching Load
10mA @ .01V
10mA @ .01V
Min
CONTACTLIMITINGBREAKINGCURRENTA
Contact Limiting Breaking Current
.4
.4
A
CONTACTVOLTAGERATINGVDC
Contact Voltage Rating
24
24
VDC
CONTACTVOLTAGERATINGVAC
Contact Voltage Rating
N/A
N/A
VAC
COILPOWERRATINGDCMW
Coil Power Rating DC
288
288
mW
COILVOLTAGERATINGVDC
Coil Voltage Rating
5
5
VDC
CONTACTSWITCHINGVOLTAGEMAXVAC
Contact Switching Voltage Max
200
200
VAC
CONTACTSWITCHINGVOLTAGEMAXVDC
Contact Switching Voltage Max
200
200
VDC
COILMAGNETICSYSTEM
Coil Magnetic System
Monostable, DC
Monostable, DC
COILTYPE
Coil Type
Monostable
Monostable
CONTACTLIMITINGCONTINUOUSCURRENTA
Contact Limiting Continuous Current
1
1
A
COILRESISTANCEOHM
Coil Resistance
500
500
Ohm
CONTACTLIMITINGMAKINGCURRENTA
Contact Limiting Making Current
.4
.4
A
INSULATIONINITIALRESISTANCEMOHM
Insulation Initial Resistance
1000000
1000000
MOhm
INSULATIONINITIALDIELECTRICBETWEENADJACENTCONTACTSVRMS
Insulation Initial Dielectric Between Adjacent Contacts
N/A
N/A
Vrms
VOLTAGESTANDINGWAVERATIONHFPARAMETER
Voltage Standing Wave Ration (HF Parameter)
N/A
N/A
INSULATIONINITIALDIELECTRICBETWEENCOILCONTACTCLASS
Insulation Initial Dielectric Between CoilContact Class
1000 V - 1500 VA
1000 V - 1500 VA
INSULATIONINITIALDIELECTRICBETWEENCONTACTSANDCOILVRMS
Insulation Initial Dielectric Between Contacts and Coil
1500
1500
Vrms
CONTACTLIMITINGSHORTTIMECURRENTA
Contact Limiting Short-Time Current
.4
.4
A
INSULATIONINITIALDIELECTRICBETWEENOPENCONTACTSVRMS
Insulation Initial Dielectric Between Open Contacts
225
225
Vrms
ACTUATINGSYSTEM
Actuating System
DC
DC
COILPOWERRATINGCLASS
Coil Power Rating Class
0 - 100 mW
0 - 100 mW
ISOLATIONHFPARAMETER
Isolation (HF Parameter)
N/A
N/A
INSERTIONLOSSHFPARAMETER
Insertion Loss (HF Parameter)
N/A
N/A
WEIGHT
Weight
1 g [ .035 oz ]
1 g [ .035 oz ]
INSULATIONSPECIALFEATURES
Insulation Special Features
N/A
N/A
TERMINALTYPE
Terminal Type
PCB-THT
PCB-THT
CONTACTCURRENTRATINGA
Contact Current Rating
1
1
A
CONTACTARRANGEMENT
Contact Arrangement
1 Form A (NO)
1 Form A (NO)
CONTACTMATERIAL
Contact Material
Ruthenium
Ruthenium
CONTACTNUMBEROFPOLES
Contact Number of Poles
1
1
CONTACTSPECIALFEATURES
Contact Special Features
Reed Contacts
Reed Contacts
CONTACTCURRENTCLASS
Contact Current Class
0 - 2 A
0 - 2 A
CONTACTPLATINGMATERIAL
Contact Plating Material
Ruthenium
Ruthenium
TERMINATIONTYPE
Termination Type
Through Hole
Through Hole
MOUNTINGTYPE
Mounting Type
Printed Circuit Board
Printed Circuit Board
DIMENSIONSLXWXHAPPROXIMATE
Dimensions L x W x H
N/A
N/A
Approximate
HEIGHTCLASSMECHANICAL
Height Class
6 - 7 mm
6 - 7 mm
Mechanical
LENGTH
Length
15.2 mm [ .598 in ]
15.2 mm [ .598 in ]
LENGTHCLASSMECHANICAL
Length Class
14 - 16 mm
14 - 16 mm
Mechanical
HEIGHT
Height
6.8 mm [ .268 in ]
6.8 mm [ .268 in ]
WIDTH
Width
3.8 mm [ .15 in ]
3.8 mm [ .15 in ]
WIDTHCLASSMECHANICAL
Width Class
0 - 6 mm
0 - 6 mm
Mechanical
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 85, -40 - 85
-40 - 85, -40 - 85
C
ENVIRONMENTALCATEGORYOFPROTECTION
Environmental Category of Protection
RTIII
RTIII
ENVIRONMENTALAMBIENTTEMPERATURECLASS
Environmental Ambient Temperature Class
70 - 85C
70 - 85C
ENVIRONMENTALAMBIENTTEMPERATUREMAX
Environmental Ambient Temperature
85 C [ 85 F ]
85 C [ 85 F ]
Max
PERFORMANCETYPE
Performance Type
Standard
Standard
PACKAGINGMETHOD
Packaging Method
Box & Tube, Tube
Box & Tube, Tube
ADDITIONALFEATURES
Additional Features
N/A
N/A
ALIAS
Alias #
N/A
N/A
RELAYSTYLE
Relay Style
Reed Relay V23100-V4
Reed Relay V23100-V4
COILSPECIALFEATURES
Coil Special Features
N/A
N/A
POWERCONSUMPTIONMW
Power Consumption
50 - 288
50 - 288
mW
COILVOLTAGERATINGVAC
Coil Voltage Rating
N/A
N/A
VAC
INPUTVOLTAGEVAC
Input Voltage
N/A
N/A
VAC
COILPOWERRATINGACVA
Coil Power Rating AC
N/A
N/A
VA
DIMENSIONSLXWXHAPPROXIMATEMM
Dimensions L x W x H (Approximate)
N/A
N/A
mm
OPTION
Option
N/A
N/A
INSULATIONCREEPAGECLASSMM
Insulation Creepage Class
N/A
N/A
mm
INSULATIONCLEARANCECLASSMM
Insulation Clearance Class
N/A
N/A
mm
INSULATIONCREEPAGEBETWEENCONTACTANDCOIL
Insulation Creepage Between Contact and Coil
N/A
N/A
INSULATIONCLEARANCEBETWEENCONTACTANDCOIL
Insulation Clearance Between Contact and Coil
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求