Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
TE Connectivity
Description
PIDG BUTT SPLICES
Bill of material
8-320562-5
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
PRODUCTTYPE
Product Type
Splice
SEALABLE
Sealable
No
SPLICETYPE
Splice Type
Butt Splice
SERRATED
Serrated
Yes
BARRELTYPE
Barrel Type
Closed Barrel
WIRECABLETYPE
WireCable Type
Regular Wire
INSULATED
Insulated
Yes
SUPPORTSTYLE
Support Style
Insulation Support
SPLICEFEATURES
Splice Features
SPLICEMATERIAL
Splice Material
Copper
PLATINGMATERIAL
Plating Material
WEIGHTPERPIECEG
Weight per Piece
g
INSULATIONSUPPORTSLEEVEMATERIAL
Insulation Support Sleeve Material
INSULATIONSLEEVEMATERIAL
Insulation Sleeve Material
TERMINALSPLICETYPE
Terminal & Splice Type
Splice
CONTACTPLATINGMATERIAL
Contact Plating Material
WIREINSULATIONSUPPORT
Wire Insulation Support
With
WIRESIZEAWG
Wire Size
16 - 14 AWG
WIRESIZEMM2
Wire Size
1.25 - 2 mm2
WIREINSULATIONDIAMETERMAX
Wire Insulation Diameter
3.81 mm [ .15 in ] Max
BARRELINSIDEDIAMETER
Barrel Inside Diameter
WIRESIZECMA
Wire Size
2050 - 5180 CMA
OVERALLLENGTH
Overall Length
BARRELINSIDEDIAMETERMIN
Barrel Inside Diameter
Min
OPERATINGTEMPERATURERANGE
Operating Temperature Range
HEAVYDUTY
Heavy Duty
No
GOVERNMENTQUALIFIED
Government Qualified
No
PACKAGINGMETHOD
Packaging Method
Loose Piece
PACKAGINGQUANTITY
Packaging Quantity
ALIAS
Alias #
ACCESSORYTYPE
Accessory Type
NUMBEROFSERRATIONS
Number of Serrations
COLOR
Color
MATERIALTHICKNESS
Material Thickness
MILITARYCATEGORY
Military Category
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    Splices
    HARTING
    cable tie with metal latch 3.6 x 140 mm
    TE Connectivity
    AMPOWER BUTT SPLICE
    Bossard Catalog
    BN 20477 - Cable ties (Panduit® Pan-Ty®), PA 6.6, black
    Murrplastik
    Cable entry plate KDP metal cablequick® Type 120/17
    Camozzi
    Cable for Series DRCS drive CANopen
    TE Connectivity
    Slices
Previews
3D
2D
Download CAD models