Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
SF/P - "TR-POWERHIGH" polyurethane wheels, aluminium centre, fixed bracket type "P"
Bill of material
588602PF
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
AXB
Top plate outer dimensions
100x85 mm
AAXBB
Hole spacing
80x60 mm
EE
Hole width
9 mm
LC1
Load capacity - 4km/h
daN
LC2
Load capacity - 6km/h
daN
TG
Threadguards
W
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models