Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Tellurerota
Description
58 SRP EE MHD - "TR-POWERHIGH" polyurethane wheels, swivel top plate bracket type "EE MHD"
Bill of material
588304
COD
Code
D
Wheel diameter
mm
F
Wheel width
50 mm
H
Overall height
mm
AXB
Top plate outer dimensions
135x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
mm
LC1
Load capacity - 4km/h
daN
LC2
Load capacity - 6km/h
daN
W
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models