Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
Tellurerota
Description
SRP/PT - "TR-ROLL" polyurethane wheels, aluminium centre, swivel top plate bracket type "PT"
Bill of material
62AL SRP/PT 625010
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
70 mm
LC1
Capacità di carico - 4 km / h
daN
LC2
Capacità di carico - 6 km / h
daN
W
Weight
kg
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型